IESNA:LM-63-2002
[TEST]P956331
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41616
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4882.8 6113.8 7226.5 8088 8790.4 9187.8 9374.7 9441.3 9778.6 10500.4
11692.6 13198.5 14680.8 15864.4 16899.9 17845.1 18442.3 18594.8 18227.4 17297.3
15419.8 12173.8 10049.3 8416.6 6665.9 4689.5 3082.7 2161.1 1686.3 1456.5
1321.1 1110.6 940.9 326.5 159 25.8 0
4882.8 6156.7 7280.2 8156.7 8801.2 9237.2 9460.7 9523 9802.2 10453.1
11555.1 13031 14485.3 15709.8 16755.9 17701.1 18410 18665.7 18431.5 17643.1
16075 13076.1 10455.3 8779.7 7050.4 5112.7 3361.9 2268.5 1740 1508
1334 1127.8 949.5 403.9 169.7 32.2 0
4882.8 6103 7205 8090.1 8779.7 9280.2 9557.3 9675.5 9894.6 10478.9
11417.7 12728.1 14124.4 15355.3 16349.9 17144.8 17890.2 18253.2 18160.8 17531.4
16270.4 14210.3 11327.4 9316.7 7600.3 5722.8 3821.6 2539.2 1877.5 1559.6
1377 1198.7 1026.8 784.1 399.6 47.3 0
4882.8 6103 7172.8 8055.7 8792.6 9357.5 9735.6 9933.3 10139.5 10590.6
11288.8 12304.9 13512.2 14670 15602.3 16367.1 17009.4 17529.3 17668.9 17462.7
16704.4 15297.3 13321 10981.6 8779.7 6822.7 4771.1 3054.7 2083.8 1585.4
1368.4 1188 1013.9 807.7 567.1 221.3 0
4882.8 5922.6 6960.2 7866.7 8644.3 9331.8 9879.6 10242.6 10474.6 10831.2
11411.2 12156.6 13121.2 14102.9 14985.8 15746.3 16365 16914.9 17305.9 17411.1
17202.8 16562.6 15320.9 13443.4 11250.1 9009.5 6713.1 4425.3 2779.8 1864.6
1422.1 1263.1 1097.7 837.8 565 176.2 0
4882.8 5828.1 6764.7 7647.6 8463.9 9220.1 9907.5 10451 10820.5 11166.3
11600.3 12223.2 12945 13802.2 14665.7 15525 16255.4 16826.8 17258.6 17615.2
17892.3 17800 17411.1 16528.2 15003 13026.7 10485.3 8040.7 5407 3338.3
2165.4 1480.1 1071.9 648.8 326.5 85.9 0
4882.8 5647.6 6461.8 7293.1 8100.8 8893.5 9658.3 10339.3 10904.2 11357.5
11817.2 12319.9 12872 13559.4 14347.8 15241.5 16160.9 17048.1 17834.3 18526
19155.5 19847.2 20158.7 20352 20309 19432.6 17759.1 15093.2 11565.9 7834.5
4522 2348 1198.7 691.7 337.3 116 0
4882.8 5510.1 6163.2 6876.4 7615.4 8313.5 9063.2 9791.5 10491.8 11110.5
11729.2 12302.7 12822.6 13383.3 13971.9 14603.4 15336 16165.2 17071.7 18034.1
19084.6 20592.6 21810.6 22553.9 23400.3 24012.5 24092 23269.3 21129.7 17666.8
12872 8307.1 4234.1 1727.1 616.5 120.3 0
4882.8 5263.1 5722.8 6255.5 6839.9 7458.5 8088 8710.9 9327.5 9961.2
10625 11239.4 11907.5 12605.6 13331.7 14059.9 14867.7 15774.2 16777.4 17913.8
19241.4 21254.3 23252.1 24620.5 26367 28422.8 30622.5 32089.8 31776.1 28822.3
22740.8 14743.1 6253.4 1909.7 601.5 124.6 0
4882.8 5220.1 5677.7 6167.5 6719.6 7303.9 7901.1 8496.1 9084.7 9681.9
10270.5 10880.6 11525.1 12223.2 12945 13694.8 14528.3 15449.8 16481 17656
18981.5 21112.5 23125.3 24607.6 26474.4 28714.9 31116.6 32646.1 32356.1 29215.5
22605.5 13823.6 5297.5 1462.9 472.6 107.4 0
4882.8 5056.9 5293.2 5611.1 5995.6 6414.5 6837.7 7282.4 7742.1 8206.1
8674.4 9157.8 9645.4 10161 10715.2 11301.7 11946.1 12676.5 13557.3 14562.6
15787.1 17733.4 19209.2 20665.6 22442.2 24579.7 26586.1 27456.1 26547.4 23082.4
17039.5 9484.3 2734.7 573.6 191.2 43 0
4882.8 4936.6 5069.7 5260.9 5525.2 5810.9 6122.4 6442.4 6766.8 7112.7
7449.9 7774.3 8109.4 8442.4 8794.7 9166.4 9557.3 10032.1 10582 11295.2
12326.3 13606.7 14478.8 15454.1 16620.6 17892.3 18760.2 18457.3 16940.7 14096.5
10180.3 5209.4 1699.2 507 174 40.8 0
4882.8 4829.1 4848.5 4936.6 5080.5 5228.7 5424.2 5617.5 5808.7 6008.5
6182.5 6339.3 6470.4 6590.7 6674.4 6728.2 6781.9 6818.4 6878.5 7018.2
7353.3 7550.9 7587.4 7660.5 7774.3 7877.4 7596 6704.5 5432.8 4025.7
2736.8 1551 777.6 328.7 159 55.9 0
4882.8 4603.6 4438.2 4352.2 4343.7 4378 4436 4500.5 4545.6 4573.5
4571.4 4517.7 4433.9 4315.7 4158.9 3967.7 3737.9 3499.4 3280.3 3076.2
2865.7 2678.8 2522 2393.1 2281.4 2167.5 2025.7 1834.6 1570.3 1215.9
885.1 650.9 451.1 290 165.4 47.3 0
4882.8 4395.2 4092.3 3959.1 3926.9 3954.8 4015 4079.4 4111.6 4103.1
4057.9 3978.5 3862.5 3718.5 3551 3379.1 3200.8 3022.5 2846.4 2653
2457.5 2281.4 2152.5 2075.2 2045.1 2049.4 2045.1 1984.9 1836.7 1589.7
1209.4 833.5 584.3 384.5 191.2 43 0
4882.8 4231.9 3866.8 3722.8 3729.3 3810.9 3901.1 3959.1 3963.4 3924.8
3849.6 3742.2 3615.4 3469.3 3314.7 3162.1 3001 2831.3 2657.3 2496.2
2373.8 2268.5 2197.6 2152.5 2113.8 2068.7 1997.8 1924.8 1834.6 1690.6
1471.5 1155.7 758.3 418.9 199.8 43 0
4882.8 4075.1 3699.2 3602.5 3662.7 3774.4 3862.5 3905.4 3888.2 3821.6
3718.5 3596.1 3454.3 3314.7 3166.4 3022.5 2923.7 2805.5 2657.3 2539.2
2459.7 2354.4 2189 2058 1972 1888.3 1802.3 1716.4 1639.1 1568.2
1484.4 1349.1 1104.2 846.4 496.2 120.3 0
4882.8 3987.1 3611.1 3557.4 3660.5 3767.9 3856 3881.8 3841 3735.7
3609 3465 3310.4 3172.9 3054.7 2988.1 2908.7 2827 2747.5 2571.4
2414.6 2290 2165.4 2049.4 1929.1 1823.8 1720.7 1626.2 1527.4 1413.5
1301.8 1200.8 1052.6 908.7 635.9 247 0
4882.8 3911.9 3555.3 3548.8 3662.7 3765.8 3843.1 3851.7 3789.4 3675.6
3531.6 3372.7 3230.9 3099.8 3011.8 2936.6 2839.9 2708.9 2592.9 2453.2
2345.8 2225.5 2107.4 2000 1909.7 1817.4 1718.6 1617.6 1499.4 1368.4
1224.5 1097.7 934.5 706.8 468.3 195.5 0
4882.8 3868.9 3527.3 3546.7 3671.3 3772.2 3841 3828.1 3748.6 3613.3
3445.7 3288.9 3155.7 3054.7 3007.5 2893.6 2717.5 2513.4 2431.8 2363
2240.6 2146 2064.4 1944.1 1853.9 1783 1690.6 1581.1 1450 1306.1
1149.3 1080.5 930.2 607.9 442.5 270.7 0
4882.8 3860.3 3510.2 3548.8 3673.4 3776.5 3838.8 3821.6 3725 3572.5
3402.7 3248.1 3117 3054.7 2981.7 2837.8 2580 2410.3 2367.3 2283.5
2176.1 2060.1 1950.6 1866.8 1815.2 1770.1 1686.3 1583.2 1458.6 1314.7
1162.2 1200.8 958.1 640.2 487.6 180.4 0
4882.8 3860.3 3508 3555.3 3675.6 3778.7 3836.7 3828.1 3733.6 3574.6
3402.7 3245.9 3114.9 3056.9 2975.3 2829.2 2560.6 2412.4 2378.1 2281.4
2169.7 2042.9 1952.7 1841 1826 1770.1 1684.2 1583.2 1467.2 1312.5
1166.5 1183.7 822.8 661.6 481.2 174 0
